36.7.7 SPIxTWIDTH

SPI Transfer Width Register
Name: SPIxTWIDTH
Address: 0x088, 0x95

Bit 76543210 
      TWIDTH[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TWIDTH[2:0] SPI Transfer Count Byte Width or three LSbs of the Transfer Bit Count

ValueNameDescription
n BMODE = 0 Bits 2-0 of the transfer bit count
n BMODE = 1 Number of bits in each transfer byte count. Bits = n (when n > 0) or 8 (when n = 0).