37.5 Register Definitions: I2C Control

Long bit name prefixes for the I2C peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 37-5. I2C Long Bit Name Prefixes
PeripheralBit Name Prefix
I2C1I2C1
I2C2I2C2