37.5.14 I2CxBTOC
| Name: | I2CxBTOC |
| Address: | 0x29E, 0x2B5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOC[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection
| BTOC | Selection |
|---|---|
1111 | SOSC |
0111 | MFINTOSC (31.25 kHz) |
0110 | LFINTOSC |
0101 | TU16B_OUT |
0100 | TU16A_OUT |
0011 | TMR6_postscaled |
0010 | TMR4_postscaled |
0001 | TMR2_postscaled |
0000 | Reserved |