41.6.20 ADCP
Name: | ADCP |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPON | CPRDY | ||||||||
Access | R/W | R | |||||||
Reset | 0 | 0 |
Bit 7 – CPON Charge Pump On Control
Value | Description |
---|---|
1 | Charge Pump On when requested by the ADC |
0 | Charge Pump Off |
Bit 0 – CPRDY Charge Pump Ready Status
Value | Description |
---|---|
1 | Charge Pump is ready |
0 | Charge Pump is not ready (or never started) |