41.6.18 ADSTPT

ADC Threshold Setpoint Register

Depending on CALC, it may be used to determine ADERR.

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADSTPTH: Accesses the high byte ADSTPT[15:8]
  • ADSTPTH: Accesses the low byte ADSTPT[7:0]
Name: ADSTPT
Address: 0x3DF

Bit 15141312111098 
 STPT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – STPT[15:0] ADC Threshold Setpoint - Signed two’s complement

The individual bytes in this multibyte register can be accessed with the following register names: ADSTPTH: Accesses the high byte ADSTPT[15:8] ADSTPTH: Accesses the low byte ADSTPT[7:0]