8.9.1 ICSPLOCK
Note: 
            
- This register can only be accessed
                  by software that was programmed into the device boot block prior to the
                  Programming and Debugging Interface Disable (PDID) feature being activated
                     (ICSPDIS = 
0). - Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
 
| Name: | ICSPLOCK | 
| Address: | 0x0038 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LOCK[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |