8.9.2 ICSPEN
Note: 
            
- This register can only be accessed
                  by software that was programmed into the device boot block prior to the
                  Programming and Debugging Interface Disable (PDID) feature being activated
                     (ICSPDIS = 
0). - The EN bit can only be set after following the unlock sequence on the ICSPLOCK register. The EN bit will be cleared when a Power-on Reset event occurs.
 - Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
 
| Name: | ICSPEN | 
| Address: | 0x0039 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 | 
Bit 0 – EN ICSP Enable
| Value | Name | Description | 
|---|---|---|
| x | ICSPDIS =
                     1 | 
               ICSP interface is enabled | 
| 0 | ICSPDIS =
                     0 | 
               ICSP interface is enabled temporarily for all commands except Bulk Erase | 
| 1 | ICSPDIS =
                     0 | 
               ICSP interface is disabled |