3.4.17 Download Option
The -mdownload
option conditions the Intel HEX for use by
bootloader. The -mdownload-hex
option is equivalent in effect.
When used, this option will pad data records in the Intel HEX file to 16-byte lengths and will align them on 16-byte boundaries.
The default operation is to not modify the HEX file and this can be made
explicit using the option -mno-download
.
(-mno-download-hex
).