6.1.24 V: Produce Avocet Symbol File
To produce an Avocet format symbol file, the linker needs to be given a
map file using the -Vavmap option to allow it to map psect names
to Avocet memory identifiers. The avmap file will normally be
supplied with the compiler, or created automatically by the compiler driver as
required.