4.9.48.16 Reloc Flag
The reloc psect flag allows the specification of a
requirement for alignment of the psect on a particular boundary. The boundary specification
must be a power of two, for example 2, 8 or 0x40. For example, the flag
reloc=100h would specify that this psect must start on an address that
is a multiple of 0x100 (e.g., 0x100, 0x400, or 0x500).
PIC18 instructions must be word aligned, so a reloc value
of 2 must be used for any PIC18 psect that contains executable code. All other sections,
and all sections for all other devices, can typically use the default
reloc value of 1.