4.9.35 Line Directive

The LINE directive indicates the line number of the current source file that contains the assembly code following. For example
LINE 26

This directive is used to build debug information associated with a project and it is typically found in intermediate assembly files, placed there by the C code generator. They shouldn't be required for hand-written assembly code.