4.9.29 Fnroot Directive

The FNROOT routine directive tells the linker that routine is the root of a call graph. Routines called by this routine are built up using the FNCALL directive, see Fncall Directive. Each call graph has unique memory assigned to it for the stack-based objects defined by routines within that graph.