4.9.21 Extrn Directive

The EXTRN identifier pseudo-op is similar to GLOBAL (see Global Directive), but can only be used to link in with global symbols defined in other modules. An error will be triggered if you use EXTRN with a symbol that is defined in the same module.