2.2 Supported IDEs and Compilers
The output from Atmel START can be used in a set of software tools as:
- Atmel Studio 6.2 with the Atmel START extension installed
- Atmel Studio 7.0 or later
- IAR Embedded Workbench
- Keil μVision
Also, the Atmel START output can be used with the command line GNU C compiler, utilizing the generated Makefile.
Atmel Start uses CMSIS packs for generating code. Some useful
links:
- General information on CMSIS packs www.keil.com/pack/doc/CMSIS/Pack/html/index.html
- Device Family Packs (DFP) for Atmel Studio can be downloaded from packs.download.atmel.com, but best managed from Pack Manager in Atmel Studio
- Keil Device Support, see under Atmel for DFPs www.keil.com/dd2