4 Configuration Screens
Atmel START offers a flexible array of configuration screens, in order to set up various aspects of your design.
- PINMUX Configurator: The PINMUX Configurator presents an overview of assigned project pins, as well as configure GPIO pins.
- Clock Configurator: The clock system consists of oscillators and sources of different types. By using the Clock Configuration you can configure each source and oscillator, set prescalers and see the calculated output frequency.
- Event System Configurator: The Event System Configurator provides simple drag-and-drop functionality to connect event generators, channels, and event users.
- QTouch Configurator: QTouch composer functionality, is now brought into Atmel START, for configuration of QTouch buttons. Sliders and wheels will soon be available.