32.15 VREF
| Symbol | Description | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| tstart | Start-up time | - | 25 | - | µs |
| VDD | Power supply voltage range for 0V55 | 1.8 | - | 5.5 | V |
| Power supply voltage range for 1V1 | 1.8 | - | 5.5 | ||
| Power supply voltage range for 1V5 | 1.8 | - | 5.5 | ||
| Power supply voltage range for 2V5 | 3.0 | - | 5.5 | ||
| Power supply voltage range for 4V3 | 4.8 | - | 5.5 |
Note:
- These parameters are for design guidance only and are not production tested.
| Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| 1V1 | Internal reference voltage |
VDD = [1.8V, 5.5V] | -2.0 | 2.0 | % | |
|
0V55 | Internal reference voltage |
VDD = [1.8V, 5.5V] | -3.0 | 3.0 | ||
|
0V55 | Internal reference voltage |
VDD = [1.8V, 5.5V] | -5.0 | 5.0 |
Note:
- These values are based on characterization and not covered by production test limits.
- The symbols xVxx refer to the respective values of the ADC0REFSEL bit field in the VREF.CTRLA register.
| Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
|
0V55 | Internal reference voltage |
VDD = [1.8V, 5.5V] | -3.0 | 3.0 | % | |
|
0V55 | Internal reference voltage |
VDD = [1.8V, 5.5V] | -5.0 | 5.0 |
Note:
- These values are based on characterization and not covered by production test limits.
- The symbols xVxx refer to the respective values of the AC0REFSEL bit field in the VREF.CTRLA register.