32.8 BOD and POR Characteristics
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| SRON | Power-on Slope | - | - | 100(1,2) | V/ms |
Note:
- For design guidance only and not tested in production.
- A slope faster than the maximum rating can trigger a Reset of the device if changing the voltage level after an initial power-up.
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOR | POR threshold voltage on VDD falling | VDD falls/rises at 0.5 V/ms or slower | 0.8(1) | - | 1.6(1) | V |
| POR threshold voltage on VDD rising | 1.4(1) | - | 1.8 |
Note:
- For design guidance only. Not tested in production.
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VBOD | BOD detection level (falling/rising) | BODLEVEL0 | 1.7 | 1.8 | 2.0 | V |
| BODLEVEL2 | 2.4 | 2.6 | 2.9 | |||
| BODLEVEL7 | 3.9 | 4.3 | 4.5 | |||
| VHYS | Hysteresis | BODLEVEL0 | - | 25 | - | mV |
| BODLEVEL2 | - | 40 | - | |||
| BODLEVEL7 | - | 80 | - | |||
| tBOD | Detection time | Continuous | - | 7 | - | µs |
| Sampled, 1 kHz | - | 1 | - | ms | ||
| Sampled, 125 Hz | - | 8 | - | |||
| tstartup | Start-up time | Time from enable to ready | - | 40 | - | µs |
| VINT | Interrupt level 0 | Percentage above the selected BOD level | - | 4 | - | % |
| Interrupt level 1 | - | 13 | - | |||
| Interrupt level 2 | - | 25 | - |