29.5.7 MUXPOS

Name: MUXPOS
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
    MUXPOS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – MUXPOS[4:0] MUXPOS

This bit field selects which single-ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.

MUXPOSNameInput
0x00-0x0FAIN0-AIN15ADC input pin 0 - 15
0x10-0x1B-Reserved
0x1CDACREF0DAC reference in AC0
0x1D-Reserved
0x1ETEMPSENSETemperature sensor
0x1FGNDGND
Other-Reserved