29.5.17 Calibration

Name: CALIB
Offset: 0x16
Reset: 0x01
Property: -

Bit 76543210 
        DUTYCYC 
Access R/W 
Reset 1 

Bit 0 – DUTYCYC Duty Cycle

This bit determines the duty cycle of the ADC clock.

ValueDescription
0 50% Duty Cycle
1 25% Duty Cycle