10.3.5 Configuration Change Protection

This peripheral has registers that are under Configuration Change Protection (CCP). To write to these registers, a certain key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions.

Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves the protected register unchanged.

The following registers are under CCP:

Table 10-1. CLKCTRL - Registers Under Configuration Change Protection
RegisterKey
CLKCTRL.MCLKCTRLBIOREG
CLKCTRL.MCLKLOCKIOREG
CLKCTRL.XOSC32KCTRLAIOREG
CLKCTRL.MCLKCTRLAIOREG
CLKCTRL.OSC20MCTRLAIOREG
CLKCTRL.OSC20MCALIBAIOREG
CLKCTRL.OSC20MCALIBBIOREG
CLKCTRL.OSC32KCTRLAIOREG