27.2.2.1 CCL Input Selection MUX
The following peripherals outputs are available as inputs into the CCL LUT.
Value | Input Source | INSEL0 | INSEL1 | INSEL2 |
---|---|---|---|---|
0x00 | MASK | None | ||
0x01 | FEEDBACK | LUTn | ||
0x02 | LINK | LUT(n+1) | ||
0x03 | EVENTA | Event input source A | ||
0x04 | EVENTB | Event input source B | ||
0x05 | IO | IN0 | IN1 | IN2 |
0x06 | AC | AC0 OUT | ||
0x07 | - | |||
0x08 | USART | USART0 TXD | USART1 TXD | USART2 TXD |
0x09 | SPI | SPI0 MOSI | SPI0 MOSI | SPI0 SCK |
0x0A | TCA0 | WO0 | WO1 | WO2 |
0x0B | - | |||
0x0C | TCB | TCB0 WO | TCB1 WO | TCB2 WO |
Other | - |
Note:
- SPI connections to the CCL work only in Host SPI mode
- USART connections to the CCL work only in asynchronous/synchronous USART Host mode