These bits control
the tolerance for the difference between the baud rates between the two
synchronizing devices when using Lin Constrained Auto-baud mode. The tolerance is
based on the number of baud samples between every two bits. When baud rates are
identical, there must be 32 baud samples between each bit pair since each bit is
sampled 16 times.
Value
Name
Description
0x00
WDW0
32±6
(18% tolerance)
0x01
WDW1
32±5
(15% tolerance)
0x02
WDW2
32±7
(21% tolerance)
0x03
WDW3
32±8
(25% tolerance)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.