9.3.2.5 Write Access after Reset
After a Power-on Reset (POR), the NVMCTRL rejects any write attempts to the NVM for a
given time. During this period, the Flash Busy (FBUSY) and the EEPROM Busy (EEBUSY) bit
field in the NVMCTRL.STATUS register will read ‘1
’. EEBUSY and FBUSY
bit field must read ‘0
’ before the page buffer can be filled, or NVM
commands can be issued.
This time-out period is disabled either by writing the Time-Out Disable (TOUTDIS) bit in
the System Configuration 0 (FUSE.SYSCFG0) fuse to ‘0
’ or by configuring
the RSTPINCFG bit field in FUSE.SYSCFG0 fuse to UPDI.