3.5.3.1 Pmod Configuration

A set of jumpers, J20 and J23, is used to configure this type of interface. The table below describes the jumper configuration to select one of the Pmod functions (SPI, TWI or USART).
Figure 3-49. Pmod Jumper Configuration
Figure 3-50. Pmod Jumpers J20 and J23 Location
Table 3-26. Pmod Configuration Mode
Jumper J20Jumper J23Selected Function
1-2, 3-4, 5-61-2SPI
2-3, 4-5–TWI
1-2, 3-4, 5-62-3USART