The following table describes the regulatory certifications on file for the BM78 module. Table 7-2 provides
details about the regulatory certifications on file for the BM77 module.
Table 7-1. BM78
Module Regulatory Certifications| Certification | ID |
|---|
| Bluetooth® SIG | Declaration ID D039156, QDID: 110108-End Product |
| CE | — |
| UKCA | — |
| IC | 12246A-BM78SPPS5M2 |
| SRRC | CMIIT ID:2016DJ5735 |
| JRF | 202-SMD070 |
| KCC | MSIP-CRM-mcp-BM78SPPS5MC2 |
| NCC | CCAN15LP0511T6 |
| FCC | A8TBM78ABCDEFGH |
| WPC | J-22022/225/2017-RLO-NR/200944 |
Table 7-2. BM77 Module Regulatory Certifications| Certification | ID |
|---|
| Bluetooth® SIG | Declaration ID B021961, QDID: 52594-End Product,
110017-Component(Tested) |
| CE | — |
| UKCA | — |
| IC | 12246A-BM77SPPSYC2 |
| CMIIT ID | 2016DJ2956(M) |
| JRF | 202-SMD041 |
| KCC | MSIP-CRM-S9S-BM77SPPS3 |
| NCC | CCAL15LP0231T6 |
| FCC | A8TBM77SPPSYC2A |
| WPC | J-22022/224/2017-RLO-NR/200942 |