2 Feature Comparison Between the BM77 and the BM78 Modules
The following table provides a summary of the feature comparison overview between the BM77 and the BM78 modules based on their latest available firmware versions.
| Features | BM77 Module | BM78 Module |
|---|---|---|
| Bluetooth® support | Bluetooth Classic (BR/EDR) + Bluetooth Low Energy | Bluetooth Classic (BR/EDR) + Bluetooth Low Energy |
| Bluetooth specification | 4.0 Compliant | 5.0 Compliant |
| UART interface | Binary commands | Binary commands |
| Form factor | 12 mm x 22 mm x 2.4 mm | 12 mm x 22 mm x 2.4 mm |
| RF power | +2 dBm | +1.5 dBm |
| GPIOs | — | 2 |
| iOS® AP support | iOS AP1/iOS AP2 | iOS AP2 |
| Operating voltage | 3.2-4.3V | 3.3-4.2V |
|
Note: All the BM77, BM78, RN4677 and RN4678 modules are
footprint compatible.
| ||
| BM77 Module CPN | BM78 Module CPN | Remarks |
|---|---|---|
|
BM77SPPS3MC2-0006AA, BM77SPPS3MC2-0007AA, BM77SPPS3MC2-0008AA, BM77SPPS3MC2-000AAA, BM77SPPS5MC2-0004AA | BM78SPPS5MC2-0B06AA |
With integral antenna and shield, BM78SPPS5NC2-0002AA ROM variant is not recommended for new design |
|
BM77SPP03MC2-0003AA, BM77SPP03MC2-0004AA, BM77SPP03MC2-0006AA, BM77SPP03MC2-0007AA, BM77SPP03MC2-0008AA, BM77SPP03MC2-0009AA, BM77SPP03MC2-000AAA, BM77SPP03MC2-000BAA, BM77SPP05MC2-0006AA | BM78SPP05MC2-0B06AA |
Without integral antenna and shield, BM78SPP05NC2-0002AA ROM variant is not recommended for new design |