3 Hardware Connections
- BM77SPPS3MC2-000xxx – Has an integral antenna and shield
- BM77SPP03MC2-000xxx – Does not have an integral antenna and shield
- BM78SPPS5MC2-0B06AA – Has an integral antenna and shield
- BM78SPP05MC2-0B06AA – Does not have an integral antenna and shield
The recommendation is to use the corresponding hardware variants when migrating from the BM77 to the BM78 module to save hardware development effort because they are footprint compatible (see Table 2-2).
The BM78 module also offers ROM variant modules BM78SPPx5NC2-0002AA for shielded/antenna and unshielded/no antenna configurations. The recommendation is to not use the BM78 ROM variant modules for new designs because they do not have the latest security updates and, hence, are not compliant to the latest Bluetooth v 5.0 specifications.
The following figure illustrates the reference schematic for connecting the BM78 module to an MCU. All BM78 module variants (with or without integral antenna and shield) share the same control signals. The corresponding BM77 and BM78 modules listed in Table 2-2 are footprint compatible and do not require a PCB design update for migration.
- Ensure that the VDD_IO and MCU VDD voltages are compatible.
- The control and indication ports are configurable.