1.2 Acronyms/Abbreviations
| Acronyms/Abbreviations | Description |
|---|---|
| CW | Continuous Wave |
| DUT | Device Under Test |
| OPM | Operation Mode |
| PA | Power Amplifier |
| RED | Radio Equipment Directive |
| RF | Radio Frequency |
| RX | Receive |
| SNR | Signal to Noise Ratio |
| TX | Transmit |
| TRPA | Transparent Raw data Path A |
| TRPB | Transparent Raw data Path B |