4 Methods to Prevent Influences
Practices to reduce the influences on the application/from other applications are very important and must be applied to ensure that the application can be certified for the required use case. The most common practices to avoid internal and external influences are described in the following sections.