2 Overview
This application note describes the most common categories of influences in Radio Frequency (RF) based applications. These categories are described in detail, including the methods to prevent influences on the application itself or disturbing others.
Note: The Compliance Testing Support practices can be applied
during application setup to get well defined behavior. For example, a Continuous
Wave (CW) for Power Amplifier (PA) setup or the Transparent Receive mode for link
budget verification.
Each country/region of the world has its own rules and limits for compliance testing. Prior to starting the application design, the target marked (country/region) must be defined to be able to apply suitable methods to meet the individual regulations.