2.2.2 Connections
The MPLAB Data Visualizer captures and displays data coming from a running embedded target. As an example, a temperature value is sent to the visualizer and plotted in a graph or displayed in the terminal.
The MPLAB Data Visualizer captures and displays data coming from a running embedded target. As an example, a temperature value is sent to the visualizer and plotted in a graph or displayed in the terminal.
DS-50003001I