9 Log and Save Data To a File

The MPLAB Data Visualizer offers two methods for saving data to disk. The Log Data to File feature enables continuous logging of data to file, as the data is being captured.

The snapshot function (see Saving Already Captured Data) enables selecting and exporting a range of data that has already been captured and plotted in the time plot.