4 Visualization

Incoming data can be visualized using the modules contained under this section.

  • The Terminal displays data as text, either as raw values or ASCII encoded characters. It is also capable of sending text-based data.
  • The Time Plot visualizes incoming data over time as plotted waveforms. The Cursor helps analyze the data, and can provide output values for setting thresholds.
  • The Power Analysis function of the time plot is made specifically for analyzing power consumption over time. It can also be used with code profiling to visualize Program Counter samples to get an overview of the program execution versus power consumption.
  • The XY Plot visualizes incoming x vs y data as a plot.
  • The Dashboard displays or can input data using widgets.