7.3 General Operating Ratings

The device must operate within the ratings listed in this section for all other electrical and typical characteristics to be valid.

General Operating Conditions

SymbolDescriptionConditionMin.Max.Unit
VDDOperation supply voltage-35V
SRONPower-on Slope--100V/ms
T Operating Temperature RangeStandard temperature range -40105 °C

Note: Refer to the device ordering codes for the device temperature range.