11 Revision History

RevisionDateDescription
C08/2025
  1. SSOP Package included.
  2. VQFN - Wettable Flanks included.
  3. Extended temperature (-40°C to +125°C) included.
  4. Maximum Allowed Sensor Capacitance Table updated.
  5. VDD Max. updated.
  6. The circuit order for the example is revised, and the RESET resistor's value is the updated to 47 kΩ.

  7. Product Identification System included.
B11/2024Title update: MTCH2120 - Twelve-Channel Capacitive Touch Controller

Memory Block: Status list update (rearranged the list order)

A10/2024Initial document release