12 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

To order or obtain information, for example, on pricing or delivery, refer to the factory or the listed sales office.
Device:MTCH2120
Tape & Reel Option:BlankTube
TTape & Reel
Temperature Range:V-40°C to +105°C
E-40°C to +125°C
Package:SOSOIC20
REBVQFN20
SSSSOP20
2LXVQFN20 – Wettable flanks
Examples:
  • MTCH2120-V/SO: Tube, Temperature -40°C to +105°C, SOIC20
  • MTCH2120T-V/SO: Tape and Reel, Temperature -40°C to +105°C, SOIC20
  • MTCH2120-V/REB: Tube, Temperature -40°C to +105°C, VQFN20
  • MTCH2120T-V/REB: Tape and Reel, Temperature -40°C to +105°C, VQFN20
  • MTCH2120T-V/SS: Tape and Reel, Temperature -40°C to +105°C, SSOP20
  • MTCH2120T-E/2LX: Tape and Reel, Temperature -40°C to +125°C, VQFN20 - Wettable flanks
  • MTCH2120T-E/SS: Tape and Reel, Temperature -40°C to +125°C, SSOP20
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Check www.microchip.com/packaging for small form factor package availability, or contact your local Sales Office.
  3. Package outline drawings can be found in section Package Drawing.