6 Power Consumption

Low Power

The following tables show the power consumption of 12 buttons, single button, and Lump while all other buttons are suspended for 3.3VDD and 5VDD.

Twelve Buttons

VoltageMeasurement PeriodIDD (µA)
Oversample
x8x16x32x64
3.3V10093187329440
2005896122308
250385998178
5V100151227378680
20077116192345
2506293153274

Single Button

VoltageMeasurement PeriodIDD (µA)
Oversample
x8x16x32x64
3.3V10014.52126.745.3
2008.11014.423.6
2506.48.811.819.2
5V10021.729.544.474.3
20012.518.82936.6
25010.415.423.129.8

Lump Without Drift

Table 6-1. Button 5 and Button 6 are Part of Lump 0, Which is Configured as Low-Power Button
VoltageMeasurement PeriodIDD (µA)
Oversample
DEVCTRL.DLPLB = 0
x8x16x32x64
3.3V10014.52126.745.3
2008.11014.423.6
2506.48.811.819.2
5V10021.428.642.369.5
20012.318.82936.6
25010.415.423.129.8

Lump With Drift

Table 6-2.  Button 5 and Button 6 are Part of Lump 0, Which is Configured as Low-Power Button
VoltageMeasurement PeriodIDD (µA)
Oversample
DEVCTRL.DLPLB = 1
x8x16x32x64
3.3V1001925.738.765.1
20010.313.519.933
2508.311.216.627.4
5V10028.837.955.391.3
20016.721.629.345.5
25013.316.724.138.7