4.2.8 Signal
| Name: | SIGNAL |
| Offset: | 0x0200 + n*0x02 [n=0..15] |
| Reset: | 0x0 |
| Property: | R |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SIGNAL[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIGNAL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | SIGNAL |
| Offset: | 0x0200 + n*0x02 [n=0..15] |
| Reset: | 0x0 |
| Property: | R |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SIGNAL[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIGNAL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.