Writing ‘1’
to this bit configures Sensor-n as a low-power sensor.
Bit 2 – SUSPEND Sensor Suspension
Writing ‘1’
to this bit suspends Sensor-n.
Bit 1 – CAL Sensor Calibration
Writing ‘1’
to this bit calibrates Sensor-n.
Bit 0 – EN Sensor
Enable
Writing
‘1’ to this bit enables Sensor-n.
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.