4.2.17 Gain
| Name: | GAIN |
| Offset: | 0x1300 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GAIN[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | x | x | x | ||||||
Bits 2:0 – GAIN[2:0] Channel-n Node Gain
| Values | Node Gain |
|---|---|
| 0 | 1 |
| 1 | 2 |
| 2 | 4 |
| 3 | 8 |
| Name: | GAIN |
| Offset: | 0x1300 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GAIN[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | x | x | x | ||||||
| Values | Node Gain |
|---|---|
| 0 | 1 |
| 1 | 2 |
| 2 | 4 |
| 3 | 8 |
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.