31.5.17 ADACC

ADC Accumulator Register(1)

See the “Computation Operation” section for more details.

Important: This register contains signed two’s complement accumulator value and the upper unused bits contain copies of the sign bit.
Note:
  1. This register can only be written when GO = 0.
  2. The individual bytes in this multibyte register can be accessed with the following register names when applicable. The size of this multibyte register may vary depending on the device family. Refer to the register summary for more information about the implemented bit width of this register.
    • ADACCH: Accesses the high byte ADACC[15:8]
    • ADACCL: Accesses the low byte ADACC[7:0]
Name: ADACC
Offset: 0x1D16

Bit 2322212019181716 
       ACC[17:16] 
Access R/WR/W 
Reset xx 
Bit 15141312111098 
 ACC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 ACC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 17:0 – ACC[17:0] ADC Accumulator - Signed two’s complement

This register can only be written when GO = 0. The individual bytes in this multibyte register can be accessed with the following register names when applicable. The size of this multibyte register may vary depending on the device family. Refer to the register summary for more information about the implemented bit width of this register. ADACCH: Accesses the high byte ADACC[15:8] ADACCL: Accesses the low byte ADACC[7:0]