31.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 31-6. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101-111100 Reserved
111011 Temperature Indicator(2)
111010 VSS (Analog Ground)
111001-100100 Reserved
100011 ADCG1
100010 RE2/ANE2(3)
100001 RE1/ANE1(3)
100000 RE0/ANE0(3)
011111 RD7/AND7(3)
011110 RD6/AND6(3)
011101 RD5/AND5(3)
011100 RD4/AND4(3)
011011 RD3/AND3(3)
011010 RD2/AND2(3)
011001 RD1/AND1(3)
011000 RD0/AND0(3)
010111 RC7/ANC7
010110 RC6/ANC6
010101 RC5/ANC5
010100 RC4/ANC4
010011 RC3/ANC3
010010 RC2/ANC2
010001 RC1/ANC1
010000 RC0/ANC0
001111 RB7/ANB7
001110 RB6/ANB6
001101 RB5/ANB5
001100 RB4/ANB4
001011 RB3/ANB3
001010 RB2/ANB2
001001 RB1/ANB1
001000 RB0/ANB0
000111 RA7/ANA7
000110 RA6/ANA6
000101 RA5/ANA5
000100 RA4/ANA4
000011 RA3/ANA3
000010 RA2/ANA2
000001 RA1/ANA1
000000 RA0/ANA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 40/44-pin devices only.