31.5.22 ADACT
Name: | ADACT |
Offset: | 0x1D2C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACT[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – ACT[5:0] Auto-Conversion Trigger Select
ACT | Auto-Conversion Trigger Source |
---|---|
11111-10111 |
Reserved |
10110 |
Software write to ADPCH |
10101 |
Software read/write of ADRESH |
10100 |
Software read/write of ADERRH |
10011 |
CLC4_OUT |
10010 |
CLC3_OUT |
10001 |
CLC2_OUT |
10000 |
CLC1_OUT |
01111 |
Interrupt-on-change Interrupt Flag |
01110 |
C1_OUT |
01101 |
NCO1_OUT |
01100 |
PWM5_OUT |
01011 |
PWM4_OUT |
01010 |
PWM3_OUT |
01001 |
CCP2_OUT |
01000 |
CCP1_OUT |
00111 |
TMR6_postscaled_OUT |
00110 |
TMR4_postscaled_OUT |
00101 |
TMR3_overflow |
00100 |
TMR2_postscaled_OUT |
00011 |
TMR1_overflow |
00010 |
TMR0_overflow |
00001 |
Pin selected by ADACTPPS |
00000 |
External Trigger Disabled |