17.3 Block Diagram
The generation of Peripheral Clock signals (GCLK_PERIPHm) and the Main Clock (GCLK_MAIN) can be seen in the following figure.
The GCLK block diagram is shown in the following figure:
The generation of Peripheral Clock signals (GCLK_PERIPHm) and the Main Clock (GCLK_MAIN) can be seen in the following figure.
The GCLK block diagram is shown in the following figure:
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.