10.1.5 Boot ROM
The PIC32CM LE00/LS00/LS60 family of devices embed 32 KB of internal ROM mapped at address 0x0200 0000.
Note: For additional information, refer to
the Boot ROM chapter.
The PIC32CM LE00/LS00/LS60 family of devices embed 32 KB of internal ROM mapped at address 0x0200 0000.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.