47.7.2 Status

Name: STATUS
Offset: 0x02
Reset: 0x00
Property: –

Bit 76543210 
      READY2READY1READY0 
Access RRR 
Reset 000 

Bits 0, 1, 2 – READYx OPAMP x Ready [x=0..2]


This bit is set when the OPAMPx output is ready.

This bit is cleared when the output of OPAMPx is not ready.