50.2 General Operating Ratings and Thermal Conditions

Table 50-2. Operating Frequency vs. Voltage (PIC32CM LE00/PIC32CM LS00)
Param. No.VDD, AVDD RangeTemp. Range (in °C)Max CPU FrequencyComments
DC_71.62V to 3.63V (1)-40°C to +125°C12 MHzExtended

Performance Level 0 Mode (PL0)

DC_7A48 MHzExtended

Performance Level 2 Mode (PL2)

Note: The same voltage must be applied to VDD and AVDD.
Table 50-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Extended Temperature Range:

Operating Ambient Temperature Range

Operating Junction Temperature Range

TA

TJ

-40

—

—

—

125

145

°C

Power Dissipation: Internal Chip Power Dissipation:

PINT = VDD x (IDD –Σ IOHVDD) + AVDD x (IDDANA –Σ IOHAVDD)

I/O Pin Power Dissipation:

PI/O = Σ ((VDD –VOH) x IOHVDD) + Σ (VOL x IOLVDD) + Σ ((AVDD –VOH) x IOHAVDD) + Σ (VOL x IOLAVDD)

PDPINT + PI/OW
Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW