ADDR drives the hardware address to the NVM when a command is executed using
CMDEX. This is a Byte aligned address. This register is automatically updated upon AHB
writes to the page buffer.
Name:
ADDR
Offset:
0x1C
Reset:
0x00000000
Property:
PAC Write-Protection,
Secure
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
ARRAY[1:0]
Access
RW/-/RW
RW/-/RW
Reset
0
0
Bit
15
14
13
12
11
10
9
8
AOFFSET[15:8]
Access
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
AOFFSET[7:0]
Access
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
RW/-/RW
Reset
0
0
0
0
0
0
0
0
Bits 23:22 – ARRAY[1:0] Array
Select
Value
Name
Description
0x0
FLASH
Flash
0x1
DATAFLASH
Data Flash
0x2
NVMROWS
NVM Configuration Rows
0x3
-
Reserved
Bits 15:0 – AOFFSET[15:0] Array Offset
Address offset
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.