Important: For PIC32CM LS00/LS60 Non-Secure accesses, read
accesses (R*) are allowed only if the external interrupt x (EXTINTx) is set as
Non-Secure in the NONSEC register (NONSEC.EXTINTx bit).
These bits return the valid pin
state of the debounced external interrupt pin EXTINTx.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.