5.8.6.11.1 Frame Size Requirement when Edge Interpolation is Off, ISC_CFA_CFG.EITPOL Cleared

  • Minimum number of rows (in): 5
  • Minimum number of columns (in): 5
  • Number or rows after CFA: Number of rows (in) - 4
  • Number of columns after CFA: Number of columns (in) - 4